??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
1058348
HELP_VARIABLE
Drawer Length
500.000 mm
Min.Cabinet Depth
503.000 mm
Extension Loss
86
Hole Spacing
96.000 mm
Hole Spacing
128.000 mm
Hole Spacing
64.000 mm
Hole Spacing
32.000 mm
Order Number
1058348
FINISH
White
Embedded user actions
Preview - Generation
Formats
Files
3D
2D